Catalog navigation
CAD model selection
Selectable products: 35
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Hugro
Description
Switch Box - Enclosure, screw open-close type
Bill of material
HUGRO 803.101007.00
GARTNR
GEHAG Article number
DS-Px-1010-S
u
FARBE
Colour
ARTNR
HUGRO Article number
803.101007.00
GR
Dimension
100 x 100 x 75
u
mm
H1
100
u
mm
H2
91
u
mm
H3
80
u
mm
H4
68
u
mm
W1
100
u
mm
W2
91
u
mm
W3
80
u
mm
D1
75
u
mm
D2
20
u
mm
D3
55
u
mm
MATERIAL
Material
Standard PC
ZOLL
Zolltarifnummer
39269097
u
GPS
Gewicht pro Stück
0,222
u
kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices