Catalog navigation
CAD model selection
Selectable products: 9
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Hugro
Description
Blueglobe TRI CLEAN Plus - metrische Anschlussgewinde
Bill of material
HUGRO 108.251516.CP
ARTNR
Article number
108.251516.CP
u
A
Connecting thread
M25x1,5
u
WERKSTOFF
Screwed connection bodies
Stainless steel
D
Connecting thread lenght
10.0
u
DICHT
Sealing range (max.-min.)
15-12
u
mm
G
Sealing diameter
mm
Enter value for G
Sealing diameter
mm
cm
inch
ft
C
Build height
27
u
mm
C2
Build height
23
u
mm
E
Diameter
17.3
u
mm
F
Diameter
20.2
u
mm
K
Thread
M28x1.5
u
SW1
Spanner-width
24
u
mm
SW2
Spanner-width
30
u
mm
E2
Diameter
33.4
u
mm
VE
Package unit
50
u
ZOLL
Customs tariff number
73072910
GPS
Gewicht pro Stück
0.0655
u
kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices